??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22752.0604 Ball Caster
HELP_VARIABLE
Company
Halder
Description
EH 22752. - Ball Casters screwable, plain bearing
Bill of material
22752.0604 Ball Caster
BESTNR
Ref. No.
22752.0604
MAT
Material
Stainless steel
D1
Thread
M10
L1
25 mm
KUGEL
4.5 mm
SW
2.0 mm
BBSB
Load capacity for static load max.
556
AM
Starting torque max.
0.58
TEMPMIN
Temperature min.
-50 °C
TEMPMAX
Temperature max.
90 °C
G
Weight
13 g
Embedded user actions